Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408084234
HELP_VARIABLE
Company
MOVET
Description
Vulcanized base, 5° articulated stem
Bill of material
MOVET+4061408084234
TYP
Type
45828030I
BESTNR
Order No.
4061408084234
LODLEVEL
Level of detail
A
Minimum installation height maschine-bottom
31 mm
B
Usable thread lenght
75 mm
D
Base
100 mm
CH
Wrench size
8 mm
F
Thread
M12
G
Hoehe
28 mm
H
Total height
106 mm
DL
Dinamic loadd
5000 N
SL
Maschine foot load
9000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available