Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408083848
HELP_VARIABLE
Company
MOVET
Description
Plug - Round shape
Bill of material
MOVET+4061408083848
TYP
Type
45817021
BESTNR
Order no.
4061408083848
LODLEVEL
Level of detail
EXT
External Ø
50 mm
THIK
Thikness
1.5 mm
INT
Internal Ø
47 mm
F
Thread
M20
D
50 mm
D1
47.5 mm
H
11 mm
H1
49 mm
MSL
Maximum Static Load
8500
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available