Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408083534
HELP_VARIABLE
Company
MOVET
Description
Solid base with niche
Bill of material
MOVET+4061408083534
TYP
Type
45813120Z
BESTNR
Order No.
4061408083534
LODLEVEL
Level of detail
D
Base
230 mm
G
High
55 mm
D1
Plate
32 mm
DL
Dinamic load
25000 N
SL
Static Load
50000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available