Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408083527
HELP_VARIABLE
Company
MOVET
Description
Solid base with niche
Bill of material
MOVET+4061408083527
TYP
Type
45813110Z
BESTNR
Order No.
4061408083527
LODLEVEL
Level of detail
D
Base
180 mm
G
High
45 mm
D1
Plate
24 mm
DL
Dinamic load
17000 N
SL
Static Load
35000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available