Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408082650
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø100
Bill of material
MOVET+4061408082650
TYP
Type
45811380/30
BESTNR
Order No.
4061408082650
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M30x225
A
Minimum installation height machine-bottom
36 mm
B
Usable thread lenght
225 mm
D
Ø-Base
100 mm
CH
Regulation key
30 mm
F
Ø-Thread
M30
M
30
G
H-Height base
20 mm
H
H-Total height
261 mm
H1
H-Total height
264 mm
SL
Machine foot load
50000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available