Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408082377
HELP_VARIABLE
Company
MOVET
Description
SP - Pillow block bearing
Bill of material
MOVET+4061408082377
TYP
Type
SP203
BESTNR
Order-No.
4061408082377
LS
Bearing insert
MUC
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
17 mm
H
33.3 mm
A
126 mm
E
95.0 mm
L
38 mm
S1
11 mm
S2
19 mm
G
14 mm
W
63 mm
GEWICHT
Weight
0.66 kg
M
Bore for
M10
MG
Material Gehäuse
Stainless steel
WINKEL
Angle
°
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available