Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408081110
HELP_VARIABLE
Company
MOVET
Description
Screw-on stainless steel hinge for countersunk screws
Bill of material
MOVET+4061408081110
TYP
Type
45860000/2S
BESTNR
Order no.
4061408081110
LODLEVEL
Level of detail
ROT
Rotation
DES
Description
Stainless Steel Hinge 39 x 39 sandblasted
A
39 mm
B
39 mm
I
25 mm
I1
25 mm
F
5.5 mm
H
4 mm
H1
9 mm
Related Equipment
    No related equipment available