Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408081004
HELP_VARIABLE
Company
MOVET
Description
SPA - Pillow block bearing
Bill of material
MOVET+4061408081004
TYP
Type
SPA209
BESTNR
Order-No.
4061408081004
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
45 mm
H
54.0 mm
A
127.0 mm
E
90.0 mm
L
51 mm
W
108 mm
R
19 mm
S
Thread
M12
GEWICHT
Weight
2.17 kg
M
Thread
M12
MG
Material housing
Stainless steel
WINKEL
Angle
°
LS
Bearing insert
MUC
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available