Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408080991
HELP_VARIABLE
Company
MOVET
Description
SPA - Pillow block bearing
Bill of material
MOVET+4061408080991
TYP
Type
SPA207
BESTNR
Order-No.
4061408080991
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
35 mm
H
47.6 mm
A
108.0 mm
E
80.0 mm
L
48 mm
W
95 mm
R
19 mm
S
Thread
M10
GEWICHT
Weight
1.58 kg
M
Thread
M10
MG
Material housing
Stainless steel
WINKEL
Angle
°
LS
Bearing insert
MUC
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available