Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408080960
HELP_VARIABLE
Company
MOVET
Description
SPA - Pillow block bearing
Bill of material
MOVET+4061408080960
TYP
Type
SPA204
BESTNR
Order-No.
4061408080960
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
20 mm
H
33.3 mm
A
73.0 mm
E
52.0 mm
L
38 mm
W
65 mm
R
13 mm
S
Thread
M8
GEWICHT
Weight
0.53 kg
M
Thread
M8
MG
Material housing
Stainless steel
WINKEL
Angle
°
LS
Bearing insert
MUC
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available