Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408080434
HELP_VARIABLE
Company
MOVET
Description
Adjustable base, fix stem
Bill of material
MOVET+4061408080434
TYP
Type
45814035
BESTNR
Order No.
4061408080434
LODLEVEL
Level of detail
B
Usable thread lenght
135 mm
D
Base
200 mm
D1
Diameter
126 mm
CH
Wrench size
14 mm
F
Thread
M20x1.5
G
High
mm
Enter value for G
High
mm
cm
inch
ft
H
Total height
195 mm
DL
Dinamic loadd
15000 N
SL
Static Load
35000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available