Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408080427
HELP_VARIABLE
Company
MOVET
Description
Adjustable base, fix stem
Bill of material
MOVET+4061408080427
TYP
Type
45814030
BESTNR
Order No.
4061408080427
LODLEVEL
Level of detail
B
Usable thread lenght
136 mm
D
Base
160 mm
D1
Diameter
102 mm
CH
Wrench size
14 mm
F
Thread
M20x1.5
G
High
mm
Enter value for G
High
mm
cm
inch
ft
H
Total height
190 mm
DL
Dinamic loadd
9000 N
SL
Static Load
20000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available