Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408080403
HELP_VARIABLE
Company
MOVET
Description
Adjustable base, fix stem
Bill of material
MOVET+4061408080403
TYP
Type
45814020
BESTNR
Order No.
4061408080403
LODLEVEL
Level of detail
B
Usable thread lenght
90 mm
D
Base
80 mm
D1
Diameter
54 mm
CH
Wrench size
8 mm
F
Thread
M12x1.25
G
High
mm
Enter value for G
High
mm
cm
inch
ft
H
Total height
130 mm
DL
Dinamic loadd
2500 N
SL
Static Load
5000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available