Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408079926
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø30-50
Bill of material
MOVET+4061408079926
TYP
Type
458381025/G
BESTNR
Order No.
4061408079926
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M10x25
A
Minimum installation height machine-bottom
14 mm
B
Usable thread lenght
25 mm
D
Ø-Base
40 mm
CH
Regulation key
14 mm
F
Ø-Thread
M10
G
H-Height base
8 mm
H
H-Total height
39 mm
H1
H-Total height
42 mm
SL
Maschine foot load
9000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available