Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408079780
HELP_VARIABLE
Company
MOVET
Description
Pressed line base Ø80x112 with 2 bores
Bill of material
MOVET+4061408079780
TYP
Type
45815666Z/FIX
BESTNR
Order No.
4061408079780
LODLEVEL
Level of detail
ANG
Angle
°
BES
Description
M20x200
S
base thickness
3 mm
B
usable thread lenght
200 mm
A
minimum installation height maschine-bottom
40.5 mm
CH
regulation key
17 mm
F
thread
M20
G
height base
19 mm
H
total height
240.5 mm
SL
maschine foot load
20000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available