Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408079612
HELP_VARIABLE
Company
MOVET
Description
Tekno - Fix Line base and screw with through hole
Bill of material
MOVET+4061408079612
TYP
Type
45812620F
BESTNR
Order No.
4061408079612
LODLEVEL
Level of detail
D
Diameter
100 Ø
D1
Inner diameter
13 Ø
CH
Regulation key
24 mm
F
Ø-Thread
M24x2
G
Height base
18 mm
H
Total height
141 mm
H1
Total height
174 mm
SL
Machine foot load
60000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available