Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408078189
HELP_VARIABLE
Company
MOVET
Description
SFL - Flange bearings 2-hole
Bill of material
MOVET+4061408078189
TYP
Type
SFL210
BESTNR
Order-No.
4061408078189
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
50 mm
A
197 mm
E
157.0 mm
B
114.6 mm
L
40.0 mm
I
22 mm
S
19.0 mm
G
16.0 mm
GEWICHT
Weight
2.08 kg
M
Thread
M16
MG
Material housing
Stainless steel
WINKEL
Angle
°
LS
Bearing insert
MUC
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available