Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408078172
HELP_VARIABLE
Company
MOVET
Description
SFL - Flange bearings 2-hole
Bill of material
MOVET+4061408078172
TYP
Type
SFL209
BESTNR
Order-No.
4061408078172
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
45 mm
A
188 mm
E
148.5 mm
B
108.0 mm
L
38.0 mm
I
22 mm
S
19.0 mm
G
16.0 mm
GEWICHT
Weight
1.85 kg
M
Thread
M16
MG
Material housing
Stainless steel
WINKEL
Angle
°
LS
Bearing insert
MUC
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available