Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408075706
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø120 with 2 bores
Bill of material
MOVET+4061408075706
TYP
Type
45812412/G
BESTNR
Order No.
4061408075706
LODLEVEL
Level of detail
BES
Description
M24x100
A
Minimum installation height machine-bottom
36 mm
B
Usable thread lenght
100 mm
D
Ø-Base
120 mm
CH
Regulation key
20 mm
F
Ø-Thread
M24
G
H-Height base
22 mm
H
H-Total height
136 mm
SL
Maschine foot load
50000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available