Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408074907
HELP_VARIABLE
Company
MOVET
Description
Knurled base Ø 20/25/28/32/35
Bill of material
MOVET+4061408074907
TYP
Type
45830460
BESTNR
Order No.
4061408074907
LODLEVEL
Level of detail
BES
Description
M10x35
B
Usable thread lenght
35
D
Base
35 mm
F
Thread
M10
A
Minimum installation height maschine-bottom
9.0
H
Total height
44.0
SL
Maschine foot load
2500 N
INFO
Download link
Download link
Related Equipment
    No related equipment available