Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408074877
HELP_VARIABLE
Company
MOVET
Description
Knurled base Ø 20/25/28/32/35
Bill of material
MOVET+4061408074877
TYP
Type
45830310
BESTNR
Order No.
4061408074877
LODLEVEL
Level of detail
BES
Description
M8x22
B
Usable thread lenght
22
D
Base
28 mm
F
Thread
M8
A
Minimum installation height maschine-bottom
8.0
H
Total height
30.0
SL
Maschine foot load
2000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available