Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408074617
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø159
Bill of material
MOVET+4061408074617
TYP
Type
45811467/30
BESTNR
Order No.
4061408074617
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M30x100
A
Minimum installation height machine-bottom
38 mm
B
Usable thread lenght
100 mm
D
Ø-Base
159 mm
CH
Regulation key
30 mm
F
Ø-Thread
M30
M
30
G
H-Height base
23 mm
H
H-Total height
138 mm
H1
H-Total height
141 mm
SL
Machine foot load
70000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available