Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408074594
HELP_VARIABLE
Company
MOVET
Description
Vulcanized base, 5° articulated stem
Bill of material
MOVET+4061408074594
TYP
Type
45828080Z
BESTNR
Order No.
4061408074594
LODLEVEL
Level of detail
A
Minimum installation height maschine-bottom
35 mm
B
Usable thread lenght
125 mm
D
Base
120 mm
CH
Wrench size
16 mm
F
Thread
M24
G
Hoehe
32 mm
H
Total height
160 mm
DL
Dinamic loadd
6000 N
SL
Maschine foot load
11000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available