Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+45826206(hoch0)
HELP_VARIABLE
Company
MOVET
Description
Vulcanized steel M16, Ø120
Bill of material
MOVET+45826206(hoch0)
TYP
Type
45826206
BESTNR
Order No.
4061408074341
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16x200
A
Minimum installation height maschine-bottom
41.5 mm
B
Usable thread lenght
200 mm
D
Base
120 mm
CH
Regulation key
16 mm
F
Thread
M16
G
Height base
32 mm
H
Total height
241.5
SL
Maschine foot load
30000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available