Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+45825830(hoch0)
HELP_VARIABLE
Company
MOVET
Description
Vulcanized steel M16, Ø50
Bill of material
MOVET+45825830(hoch0)
TYP
Type
45825830
BESTNR
Order No.
4061408074303
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16x75
A
Minimum installation height maschine-bottom
29 mm
B
Usable thread lenght
75 mm
D
Base
50 mm
CH
Regulation key
16 mm
F
Thread
M16
G
Height base
19 mm
H
Total height
104
SL
Maschine foot load
4000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available