Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408073696
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized
Bill of material
MOVET+4061408073696
TYP
Type
45824706
BESTNR
Order No.
4061408073696
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M14X150
A
minimum installation height maschine-bottom
29 mm
B
usable thread lenght
150 mm
D
base
50 mm
CH
regulation key
14 mm
F
thread
M14
G
height base
19 mm
H
total height
179
SL
maschine foot load
4000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available