Preview - Generation
Previsualización
Oferta
3D
2D

Selección de modelo CAD
MOVET+4061408073184
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø75
Bill of material
MOVET+4061408073184
TYP
Type
45815019
BESTNR
Order No.
4061408073184
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M14X75
A
Minimum installation height machine-bottom
28 mm
B
Usable thread lenght
75 mm
D
Ø-Base
75 mm
CH
Regulation key
14 mm
F
Ø-Thread
M14
G
H-Height base
20.0 mm
H
H-Total height
103 mm
SL
Maschine foot load
20000 N
INFO
Download link
Download link
Accesorios recomendados
    No related equipment available
Code