Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408072668
HELP_VARIABLE
Company
MOVET
Description
Tekno - Fix Line CNC
Bill of material
MOVET+4061408072668
TYP
Type
45812627
BESTNR
Order No.
4061408072668
LODLEVEL
Level of detail
D
Diameter
68 mm
D1
Inside diameter
12 mm
CH1
regulation key
19 mm
CH2
regulation key
27 mm
F
thread
M27x2
G
height base
25 mm
H
total height
78 mm
H1
total height
134 mm
SL
maschine foot load
65000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available