Aperçus & Génération 3D
Aperçu
Offre
3D
2D

Choix du modèle CAO
MOVET+4061408072590
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø80 with 2 bores
Bill of material
MOVET+4061408072590
TYP
Type
45815208
BESTNR
Order No.
4061408072590
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x175
A
Minimum installation height machine-bottom
24 mm
B
Usable thread lenght
175 mm
D
Ø-Base
80 mm
CH
Regulation key
17 mm
F
Ø-Thread
M20
G
H-Height base
11.5 mm
H
H-Total height
199 mm
SL
Maschine foot load
25000 N
INFO
Download link
Download link
Accessoires recommandés
    Pas de pièces détachées disponibles
Code