Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408072514
HELP_VARIABLE
Company
MOVET
Description
TBL - Pillow block bearing
Bill of material
MOVET+4061408072514
TYP
Type
TBL204
BESTNR
Order No.
4061408072514
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
20 mm
H
33.3 mm
B
34.5 mm
W
66 mm
E
50.8 mm
A
72.8 mm
S
Thread
M8
GEWICHT
Weight
0.27 kg
M
Bore for
M8
ANZUGSMOMENT
Max. Tightening torque (Nm)
18
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Lagereinsätze
MUC
GFVIS
Housing colors
white
INFO
Download link
Catalog PDF
Related Equipment