Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408070725
HELP_VARIABLE
Company
MOVET
Description
FPL - Flange bearings 4-hole
Bill of material
MOVET+4061408070725
TYP
Type
FPL210
BESTNR
Order number
4061408070725
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
50 mm
A
143.0 mm
E
111 mm
G
21.5 mm
L
42.3 mm
S
17 mm
I
25.0 mm
GEWICHT
Weight
1.26 kg
M
Thread
M16
ANZUGSMOMENT
Max. Tightening torque
50 Nm
MG
Material Gehäuse
Plastic PBT (polybutylene terephthalate)
WINKLE
Angle
°
LS
Bearing insert
B
FARBE
Housing colors
white
INFO
Download link
Catalog PDF
Related Equipment