Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408070695
HELP_VARIABLE
Company
MOVET
Description
FBL - Flange bearings 3-hole
Bill of material
MOVET+4061408070695
TYP
Type
FBL207
BESTNR
Order-No.
4061408070695
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
35 mm
H
109.5 mm
B
89 mm
E
50.8 mm
D
60.3 mm
F
31.8 mm
I
21.5 mm
W
157.0 mm
A
95 mm
L
36 mm
S
13.1 mm
GEWICHT
Weight
0.74 kg
M
Bore for
M12
ANZUGSMOMENT
Max. Tightening torque
35 Nm
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
B
GFVIS
Housing colors
black
INFO
Download link
Catalog PDF
Related Equipment