Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408070664
HELP_VARIABLE
Company
MOVET
Description
FBL - Flange bearings 3-hole
Bill of material
MOVET+4061408070664
TYP
Type
FBL205
BESTNR
Order-No.
4061408070664
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
25 mm
H
85.7 mm
B
63 mm
E
41.3 mm
D
46.0 mm
F
28.6 mm
I
22.5 mm
W
120.6 mm
A
69 mm
L
34 mm
S
10.7 mm
GEWICHT
Weight
0.30 kg
M
Bore for
M10
ANZUGSMOMENT
Max. Tightening torque
25 Nm
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
MB
GFVIS
Housing colors
black
INFO
Download link
Catalog PDF
Related Equipment