Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408069880
HELP_VARIABLE
Company
MOVET
Description
CTL - Flange bearings 2-hole
Bill of material
MOVET+4061408069880
TYP
Type
CTL208
BESTNR
Order-No.
4061408069880
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
40 mm
A
150.0 mm
E
119.0 mm
B
100 mm
G
24.0 mm
L
27 mm
S
14 mm
I
13.5 mm
GEWICHT
Weight
0.67 kg
M
Bore for
M12
ANZUGSMOMENT
Max. Tightening torque (Nm)
30
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
B
GFVIS
Housing colors
black
INFO
Download link
Catalog PDF
Related Equipment