Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+NFL20630BS
HELP_VARIABLE
Company
MOVET
Description
NFL - Flange bearings 2-hole
Bill of material
MOVET+NFL20630BS
TYP
Type
NFL206
BESTNR
Order No.
4061408069781
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
30 mm
A
148 mm
E
117.0 mm
B
80 mm
G
13.3 mm
L
31 mm
S
11 mm
I
19.0 mm
GEWICHT
Weight
0.44 kg
M
Bore for
M10
ANZUGSMOMENT
Max. Tightening torque (Nm)
30 Nm
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
B
GFVIS
Housing colors
black
INFO
Download link
Catalog PDF
Related Equipment