Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408067886
HELP_VARIABLE
Company
MOVET
Description
Plastic line base Ø103 FIX
Bill of material
MOVET+4061408067886
TYP
Type
45812777
BESTNR
Order No.
4061408067886
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x175
A
Minimum installation height maschine-bottom
45 mm
B
Usable thread lenght
175 mm
D
Base
103 mm
CH
Regulation key
17 mm
F
Thread
M20
G
Height base
33 mm
H
Total height
220
H1
Total height
223
SL
Maschine foot load
35000 N
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available