Preview - Generation
Anteprima
Richiesta d'offerta
3D
2D

Selezione modello CAD
MOVET+4061408067671
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø80 with 2 bores
Bill of material
MOVET+4061408067671
TYP
Type
45815207/G
BESTNR
Order No.
4061408067671
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x125
A
Minimum installation height machine-bottom
24 mm
B
Usable thread lenght
125 mm
D
Ø-Base
80 mm
CH
Regulation key
17 mm
F
Ø-Thread
M20
G
H-Height base
11.5 mm
H
H-Total height
149 mm
SL
Maschine foot load
25000 N
INFO
Download link
Download link
Accessori consigliati
    Nessun accessorio disponibile
Codice