Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408067374
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø80
Bill of material
MOVET+4061408067374
TYP
Type
45811567/24
BESTNR
Order No.
4061408067374
LODLEVEL
Level of detail
BES
Description
M24x150
A
Minimum installation height machine-bottom
28 mm
B
Usable thread lenght
150 mm
D
Ø-Base
80 mm
CH
Regulation key
24 mm
F
Ø-Thread
M24
G
H-Height base
19 mm
H1
H-Total height
181 mm
SL
Machine foot load
40000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available