Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408066933
HELP_VARIABLE
Company
MOVET
Description
Pressed line vulcanized base Ø124 with 4 bores
Bill of material
MOVET+4061408066933
TYP
Type
45815604Z/V
BESTNR
Order No.
4061408066933
LODLEVEL
Level of detail
ANG
Angle
°
BES
Description
M16x150
S
base thickness
8 mm
B
usable thread lenght
150 mm
D
base diameter
124 mm
CH
regulation key
16 mm
F
thread
M16
G
height base
23.5 mm
H
total height
182 mm
SL
maschine foot load
20000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available