Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408045013
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid base Ø100 with 2 bores
Bill of material
MOVET+4061408045013
TYP
Type
45812136/G
BESTNR
Order No.
4061408045013
LODLEVEL
Level of detail
BES
Description
M16x150
A
Minimum installation height machine-bottom
33 mm
B
Usable thread lenght
150 mm
D
Ø-Base
100 mm
CH
Regulation key
20 mm
F
Ø-Thread
M16
G
H-Height base
20 mm
H
H-Total height
183 mm
SL
Maschine foot load
35000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available