Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+NFL21050MBW
HELP_VARIABLE
Company
MOVET
Description
NFL - Flange bearings 2-hole
Bill of material
MOVET+NFL21050MBW
TYP
Type
NFL210
BESTNR
Order No.
4061408044726
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
50 mm
A
197 mm
E
157.0 mm
B
115 mm
G
21.5 mm
L
43 mm
S
17 mm
I
25.0 mm
GEWICHT
Weight
1.13 kg
M
Bore for
M16
ANZUGSMOMENT
Max. Tightening torque (Nm)
50 Nm
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
MB
GFVIS
Housing colors
white
INFO
Download link
Catalog PDF
Related Equipment