Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408044504
HELP_VARIABLE
Company
MOVET
Description
Screw-on stainless steel hinge for countersunk screws
Bill of material
MOVET+4061408044504
TYP
Type
45860010/1S
BESTNR
Order no.
4061408044504
LODLEVEL
Level of detail
ROT
Rotation
DES
Description
Stainless Steel Hinge 50 x 50 sandblasted
A
50 mm
B
50 mm
I
30 mm
I1
30 mm
F
6.5 mm
H
6 mm
H1
12 mm
Related Equipment
    No related equipment available