Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408044443
HELP_VARIABLE
Company
MOVET
Description
Rubber feet base Ø 26/38
Bill of material
MOVET+4061408044443
TYP
Type
45831020
BESTNR
Order No.
4061408044443
LODLEVEL
Level of detail
BES
Description
M10x30
B
Usable thread lenght
30
D
Base
26 mm
F
Thread
M10
A
Minimum installation height maschine-bottom
16.5
H
Total height
46.5
G
Höhe
11.5 mm
SL
Maschine foot load
1500 N
Related Equipment
    No related equipment available