Preview - Generation
Öngörünüm
Quotation
3D
2D

CAD Model seçimi
MOVET+4061408044078
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø150 with 2 bores
Bill of material
MOVET+4061408044078
TYP
Type
45815238
BESTNR
Order No.
4061408044078
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M24x200
A
Minimum installation height machine-bottom
30 mm
B
Usable thread lenght
200 mm
D
Ø-Base
150 mm
CH
Regulation key
20 mm
F
Ø-Thread
M24
G
H-Height base
16.5 mm
H
H-Total height
230 mm
SL
Maschine foot load
55000 N
INFO
Download link
Download link
İlgili ekipmanlar
    No related equipment available
Code