Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408043446
HELP_VARIABLE
Company
MOVET
Description
PPL - Pillow block bearing
Bill of material
MOVET+4061408043446
TYP
Type
PPL204
BESTNR
Order No.
4061408043446
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
20 mm
H
33.3 mm
A
127 mm
E
95.3 mm
B
38 mm
S1
11 mm
S2
14 mm
G
14.2 mm
W
65.5 mm
GEWICHT
Weight
0.29 kg
M
Bore for
M10
ANZUGSMOMENT
Max. Tightening torque
18 Nm
MG
Material Gehäuse
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing inserts
PNS
GFVIS
Housing colors
white
INFO
Download link
Download link
Related Equipment