Preview - Generation
Náhled
Quotation
3D
2D

Výběr CAD modelu
MOVET+4061408043040
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø120 with 2 bores
Bill of material
MOVET+4061408043040
TYP
Type
45810875
BESTNR
Order No.
4061408043040
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M30x200
A
Minimum installation height machine-bottom
47 mm
B
Usable thread lenght
200 mm
D
Ø-Base
120 mm
CH
Regulation key
26 mm
F
Ø-Thread
M30
G
H-Height base
23.0 mm
H
H-Total height
247 mm
H1
H-Total height
250 mm
SL
Machine foot load
65000 N
INFO
Download link
Download link
Související vybavení
    No related equipment available
Code