Preview - Generation
預覽
詢價
3D
2D

CAD模型選擇
MOVET+4061408042999
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø120 with 2 bores
Bill of material
MOVET+4061408042999
TYP
Type
45810870
BESTNR
Order No.
4061408042999
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M30x150
A
Minimum installation height machine-bottom
47 mm
B
Usable thread lenght
150 mm
D
Ø-Base
120 mm
CH
Regulation key
26 mm
F
Ø-Thread
M30
G
H-Height base
23.0 mm
H
H-Total height
197 mm
H1
H-Total height
200 mm
SL
Machine foot load
65000 N
INFO
Download link
Download link
相應設備
    No related equipment available
Code