미리보기 - 생성
프리뷰
견적
3D
2D

CAD모델 선택
MOVET+4061408042975
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø120 with 2 bores
Bill of material
MOVET+4061408042975
TYP
Type
45810868
BESTNR
Order No.
4061408042975
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M30x125
A
Minimum installation height machine-bottom
47 mm
B
Usable thread lenght
125 mm
D
Ø-Base
120 mm
CH
Regulation key
26 mm
F
Ø-Thread
M30
G
H-Height base
23.0 mm
H
H-Total height
172 mm
H1
H-Total height
175 mm
SL
Machine foot load
65000 N
INFO
Download link
Download link
관련장비
    사용 가능한 관련 장비가 없습니다.
암호