Preview - Generation
Öngörünüm
Quotation
3D
2D

CAD Model seçimi
MOVET+4061408042791
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø120
Bill of material
MOVET+4061408042791
TYP
Type
45810847
BESTNR
Order No.
4061408042791
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x250
A
Minimum installation height machine-bottom
46 mm
B
Usable thread lenght
250 mm
D
Ø-Base
120 mm
CH
Regulation key
20 mm
F
Ø-Thread
M20
G
H-Height base
23.0 mm
H
H-Total height
296 mm
H1
H-Total height
299 mm
SL
Machine foot load
45000 N
INFO
Download link
Download link
İlgili ekipmanlar
    No related equipment available
Code