Preview - Generation
Podgląd
Quotation
3D
2D

Wybór modelu CAD
MOVET+4061408042760
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø120
Bill of material
MOVET+4061408042760
TYP
Type
45810844
BESTNR
Order No.
4061408042760
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20x225
A
Minimum installation height machine-bottom
46 mm
B
Usable thread lenght
225 mm
D
Ø-Base
120 mm
CH
Regulation key
20 mm
F
Ø-Thread
M20
G
H-Height base
23.0 mm
H
H-Total height
271 mm
H1
H-Total height
274 mm
SL
Machine foot load
45000 N
INFO
Download link
Download link
Powiązane wyposażenie
    No related equipment available
Code